IESNA:LM-63-2002
[TEST]P1390168
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3B-930-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 3xLight Square PACKAGE 90CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 106.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7426.0
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 106.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
27.4 25.1 27.4 32.0 36.5 41.1 45.7 50.3 54.8 61.7 70.8 86.8 116.5 143.9 143.9 141.6 148.5 162.2 203.3 367.8 575.6 625.9 564.2 477.4 358.6 292.4 258.1 239.8 230.7 214.7 191.9 139.3 54.8 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 27.4 32.0 36.5 41.1 43.4 48.0 50.3 57.1 61.7 73.1 91.4 111.9 114.2 111.9 109.6 116.5 137.1 221.6 326.6 356.3 331.2 294.7 244.4 217.0 205.6 198.7 194.2 185.0 164.5 127.9 61.7 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 27.4 29.7 34.3 38.8 41.1 45.7 45.7 50.3 54.8 61.7 66.2 79.9 84.5 82.2 73.1 70.8 73.1 75.4 77.7 86.8 100.5 111.9 130.2 143.9 153.0 159.9 157.6 155.3 137.1 116.5 66.2 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 27.4 29.7 34.3 36.5 38.8 43.4 43.4 48.0 50.3 57.1 59.4 70.8 73.1 73.1 66.2 64.0 66.2 66.2 68.5 75.4 86.8 95.9 109.6 123.3 130.2 134.8 134.8 137.1 125.6 109.6 66.2 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 27.4 29.7 32.0 36.5 38.8 41.1 41.1 43.4 45.7 50.3 54.8 61.7 64.0 64.0 59.4 59.4 59.4 59.4 59.4 64.0 70.8 77.7 91.4 100.5 107.4 111.9 111.9 116.5 114.2 102.8 68.5 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 25.1 27.4 32.0 34.3 36.5 36.5 36.5 41.1 41.1 45.7 48.0 50.3 52.5 52.5 50.3 52.5 50.3 50.3 50.3 52.5 57.1 61.7 70.8 79.9 82.2 86.8 89.1 98.2 100.5 93.7 68.5 22.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 25.1 27.4 29.7 32.0 34.3 34.3 34.3 36.5 36.5 38.8 41.1 41.1 41.1 43.4 43.4 45.7 43.4 41.1 41.1 41.1 41.1 43.4 50.3 57.1 59.4 61.7 66.2 77.7 89.1 86.8 68.5 25.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 25.1 27.4 29.7 29.7 32.0 32.0 32.0 34.3 34.3 36.5 38.8 38.8 38.8 38.8 38.8 41.1 41.1 38.8 38.8 38.8 38.8 41.1 48.0 54.8 57.1 59.4 64.0 70.8 77.7 75.4 59.4 22.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 25.1 27.4 27.4 29.7 32.0 32.0 32.0 32.0 32.0 34.3 34.3 34.3 34.3 36.5 36.5 36.5 36.5 36.5 36.5 36.5 36.5 38.8 45.7 52.5 54.8 57.1 59.4 64.0 66.2 64.0 50.3 22.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 22.8 25.1 27.4 27.4 29.7 29.7 29.7 29.7 29.7 32.0 32.0 32.0 32.0 32.0 32.0 32.0 34.3 32.0 34.3 34.3 34.3 36.5 41.1 48.0 52.5 54.8 57.1 54.8 52.5 50.3 41.1 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 22.8 25.1 25.1 25.1 27.4 27.4 27.4 27.4 27.4 29.7 27.4 27.4 27.4 27.4 27.4 27.4 29.7 29.7 32.0 32.0 32.0 34.3 38.8 45.7 50.3 52.5 52.5 48.0 41.1 38.8 32.0 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 22.8 25.1 25.1 25.1 25.1 25.1 25.1 25.1 25.1 27.4 25.1 25.1 25.1 25.1 25.1 25.1 27.4 27.4 29.7 29.7 29.7 32.0 36.5 41.1 43.4 45.7 43.4 38.8 34.3 32.0 25.1 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 22.8 22.8 22.8 25.1 25.1 25.1 25.1 25.1 25.1 25.1 25.1 25.1 22.8 22.8 22.8 22.8 25.1 22.8 25.1 27.4 29.7 32.0 34.3 36.5 36.5 36.5 34.3 32.0 27.4 22.8 18.3 9.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 20.6 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 22.8 20.6 20.6 20.6 20.6 20.6 20.6 22.8 22.8 27.4 29.7 32.0 32.0 29.7 29.7 25.1 22.8 18.3 16.0 9.1 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 20.6 20.6 20.6 22.8 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 18.3 18.3 18.3 18.3 18.3 16.0 18.3 20.6 25.1 27.4 29.7 27.4 22.8 20.6 16.0 13.7 11.4 6.9 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 20.6 20.6 20.6 22.8 20.6 20.6 20.6 20.6 18.3 18.3 18.3 18.3 16.0 16.0 16.0 16.0 16.0 16.0 16.0 18.3 20.6 20.6 22.8 20.6 18.3 16.0 11.4 11.4 9.1 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 20.6 20.6 20.6 20.6 20.6 18.3 18.3 18.3 18.3 18.3 16.0 16.0 13.7 13.7 13.7 13.7 16.0 16.0 16.0 13.7 16.0 13.7 16.0 13.7 11.4 11.4 9.1 6.9 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 18.3 20.6 18.3 18.3 18.3 18.3 16.0 16.0 13.7 13.7 11.4 11.4 9.1 11.4 13.7 13.7 13.7 11.4 9.1 6.9 6.9 6.9 6.9 4.6 4.6 4.6 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 18.3 18.3 18.3 16.0 16.0 16.0 13.7 13.7 11.4 11.4 9.1 9.1 6.9 9.1 11.4 13.7 11.4 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 18.3 18.3 18.3 16.0 16.0 16.0 13.7 11.4 9.1 9.1 6.9 6.9 4.6 6.9 9.1 11.4 9.1 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 18.3 18.3 18.3 16.0 16.0 13.7 11.4 11.4 9.1 9.1 6.9 4.6 4.6 4.6 6.9 6.9 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 16.0 16.0 16.0 13.7 13.7 13.7 11.4 9.1 6.9 6.9 4.6 2.3 2.3 2.3 2.3 4.6 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 16.0 16.0 16.0 13.7 13.7 11.4 9.1 6.9 4.6 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 16.0 16.0 16.0 13.7 13.7 11.4 9.1 4.6 4.6 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 18.3 18.3 16.0 16.0 16.0 13.7 13.7 9.1 6.9 4.6 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 16.0 13.7 13.7 13.7 11.4 11.4 9.1 6.9 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 16.0 13.7 13.7 13.7 11.4 11.4 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 16.0 13.7 13.7 13.7 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 16.0 13.7 13.7 11.4 11.4 9.1 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 13.7 11.4 11.4 11.4 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 13.7 11.4 11.4 9.1 9.1 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 13.7 11.4 11.4 9.1 9.1 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 16.0 13.7 11.4 11.4 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 13.7 11.4 9.1 9.1 6.9 6.9 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 13.7 11.4 9.1 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 13.7 11.4 9.1 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 11.4 9.1 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 11.4 9.1 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 11.4 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 11.4 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 11.4 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 13.7 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 16.0 11.4 9.1 6.9 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 13.7 11.4 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 13.7 11.4 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 13.7 11.4 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 18.3 13.7 11.4 9.1 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 16.0 13.7 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 16.0 13.7 11.4 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 20.6 16.0 13.7 11.4 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 18.3 16.0 13.7 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 22.8 18.3 16.0 13.7 11.4 9.1 4.6 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 20.6 18.3 16.0 11.4 9.1 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 20.6 18.3 16.0 13.7 11.4 6.9 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 22.8 20.6 18.3 16.0 13.7 9.1 6.9 4.6 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 25.1 22.8 20.6 18.3 16.0 11.4 9.1 6.9 4.6 2.3 2.3 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 29.7 25.1 22.8 20.6 18.3 16.0 13.7 11.4 6.9 4.6 4.6 4.6 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 29.7 27.4 25.1 22.8 20.6 18.3 16.0 13.7 9.1 6.9 4.6 4.6 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 29.7 27.4 25.1 22.8 20.6 18.3 16.0 11.4 9.1 6.9 6.9 4.6 4.6 4.6 2.3 2.3 2.3 2.3 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 29.7 27.4 25.1 22.8 22.8 20.6 16.0 13.7 9.1 9.1 6.9 6.9 4.6 4.6 4.6 2.3 2.3 2.3 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.3 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 29.7 27.4 25.1 25.1 22.8 18.3 16.0 11.4 11.4 9.1 9.1 6.9 6.9 6.9 4.6 4.6 4.6 4.6 4.6 4.6 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 4.6 4.6 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 29.7 27.4 27.4 25.1 22.8 20.6 16.0 13.7 11.4 9.1 9.1 6.9 6.9 6.9 4.6 4.6 4.6 4.6 4.6 4.6 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3 4.6 4.6 2.3 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 29.7 29.7 27.4 27.4 25.1 22.8 18.3 16.0 13.7 11.4 11.4 9.1 9.1 6.9 6.9 6.9 6.9 6.9 4.6 4.6 2.3 2.3 2.3 2.3 2.3 2.3 2.3 4.6 4.6 4.6 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 32.0 29.7 29.7 27.4 27.4 22.8 20.6 16.0 13.7 13.7 11.4 9.1 9.1 9.1 6.9 6.9 6.9 6.9 6.9 6.9 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 4.6 6.9 6.9 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 32.0 32.0 29.7 29.7 27.4 25.1 20.6 18.3 16.0 13.7 13.7 11.4 11.4 9.1 9.1 9.1 9.1 9.1 6.9 6.9 4.6 4.6 4.6 4.6 4.6 4.6 4.6 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 32.0 32.0 29.7 29.7 29.7 25.1 22.8 18.3 16.0 16.0 13.7 11.4 11.4 9.1 9.1 9.1 9.1 9.1 6.9 6.9 4.6 4.6 4.6 4.6 4.6 4.6 4.6 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 32.0 32.0 29.7 29.7 29.7 27.4 25.1 20.6 18.3 16.0 16.0 13.7 13.7 11.4 11.4 11.4 11.4 9.1 6.9 6.9 4.6 4.6 4.6 4.6 4.6 4.6 4.6 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 34.3 34.3 32.0 32.0 32.0 27.4 25.1 22.8 18.3 18.3 16.0 13.7 13.7 11.4 11.4 11.4 11.4 11.4 9.1 9.1 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 34.3 34.3 32.0 32.0 32.0 29.7 27.4 22.8 20.6 18.3 18.3 16.0 16.0 13.7 13.7 13.7 13.7 11.4 9.1 9.1 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 34.3 34.3 32.0 32.0 32.0 29.7 27.4 25.1 20.6 18.3 18.3 16.0 16.0 13.7 13.7 13.7 13.7 11.4 9.1 9.1 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 34.3 34.3 32.0 32.0 32.0 29.7 27.4 25.1 20.6 20.6 18.3 18.3 16.0 16.0 16.0 16.0 13.7 13.7 11.4 9.1 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 34.3 34.3 34.3 32.0 32.0 32.0 32.0 27.4 25.1 22.8 20.6 20.6 18.3 18.3 16.0 16.0 16.0 16.0 13.7 11.4 11.4 9.1 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 32.0 32.0 32.0 32.0 32.0 27.4 25.1 22.8 22.8 20.6 20.6 18.3 18.3 18.3 18.3 16.0 16.0 13.7 11.4 9.1 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 32.0 32.0 32.0 32.0 32.0 27.4 25.1 22.8 22.8 20.6 20.6 18.3 18.3 18.3 18.3 16.0 16.0 13.7 11.4 9.1 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 32.0 32.0 32.0 32.0 32.0 27.4 25.1 22.8 22.8 20.6 20.6 20.6 20.6 20.6 20.6 18.3 18.3 16.0 13.7 11.4 9.1 9.1 9.1 9.1 9.1 9.1 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 32.0 32.0 32.0 29.7 29.7 27.4 25.1 25.1 25.1 22.8 22.8 20.6 20.6 20.6 22.8 22.8 20.6 18.3 16.0 13.7 11.4 11.4 9.1 9.1 11.4 9.1 9.1 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 29.7 29.7 29.7 29.7 29.7 27.4 25.1 25.1 25.1 22.8 22.8 22.8 22.8 22.8 22.8 25.1 22.8 18.3 16.0 13.7 11.4 11.4 11.4 11.4 11.4 11.4 9.1 6.9 6.9 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 29.7 29.7 29.7 27.4 27.4 27.4 25.1 25.1 25.1 22.8 22.8 22.8 22.8 22.8 25.1 27.4 25.1 20.6 18.3 16.0 13.7 13.7 11.4 11.4 13.7 11.4 9.1 6.9 6.9 4.6 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 29.7 29.7 29.7 27.4 27.4 27.4 25.1 25.1 25.1 25.1 25.1 25.1 25.1 25.1 27.4 27.4 27.4 22.8 22.8 22.8 20.6 20.6 18.3 16.0 18.3 16.0 13.7 11.4 9.1 6.9 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 29.7 29.7 29.7 29.7 27.4 27.4 27.4 27.4 27.4 25.1 25.1 27.4 27.4 27.4 27.4 29.7 27.4 27.4 27.4 29.7 29.7 27.4 22.8 22.8 20.6 18.3 16.0 13.7 11.4 6.9 4.6 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 32.0 29.7 29.7 29.7 29.7 29.7 27.4 27.4 27.4 27.4 27.4 27.4 27.4 27.4 27.4 27.4 29.7 29.7 29.7 29.7 32.0 36.5 36.5 32.0 29.7 27.4 25.1 22.8 20.6 18.3 11.4 9.1 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 32.0 29.7 29.7 29.7 29.7 29.7 27.4 27.4 27.4 27.4 27.4 27.4 27.4 29.7 29.7 29.7 29.7 29.7 29.7 32.0 36.5 43.4 43.4 38.8 34.3 32.0 27.4 25.1 22.8 20.6 13.7 9.1 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 32.0 29.7 29.7 29.7 32.0 29.7 29.7 29.7 29.7 29.7 29.7 29.7 29.7 32.0 32.0 32.0 32.0 32.0 32.0 34.3 38.8 43.4 45.7 43.4 41.1 38.8 36.5 34.3 29.7 27.4 20.6 13.7 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 32.0 32.0 32.0 32.0 29.7 29.7 32.0 32.0 32.0 32.0 32.0 34.3 34.3 34.3 34.3 36.5 36.5 38.8 41.1 45.7 48.0 48.0 48.0 48.0 43.4 41.1 38.8 36.5 29.7 18.3 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 32.0 32.0 34.3 32.0 32.0 32.0 32.0 32.0 32.0 32.0 32.0 34.3 34.3 36.5 36.5 38.8 38.8 41.1 41.1 45.7 48.0 52.5 54.8 54.8 52.5 50.3 45.7 43.4 36.5 22.8 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 32.0 32.0 32.0 32.0 34.3 32.0 32.0 32.0 34.3 34.3 34.3 34.3 34.3 36.5 36.5 38.8 38.8 41.1 41.1 43.4 43.4 45.7 50.3 57.1 61.7 61.7 59.4 57.1 52.5 50.3 43.4 27.4 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 34.3 34.3 34.3 34.3 36.5 34.3 34.3 34.3 36.5 36.5 36.5 36.5 38.8 41.1 41.1 43.4 43.4 43.4 43.4 45.7 45.7 48.0 54.8 61.7 64.0 66.2 66.2 66.2 66.2 64.0 52.5 27.4 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 34.3 34.3 34.3 36.5 36.5 36.5 36.5 36.5 38.8 41.1 41.1 41.1 41.1 43.4 45.7 48.0 45.7 45.7 45.7 48.0 48.0 50.3 57.1 64.0 68.5 70.8 70.8 75.4 79.9 75.4 64.0 29.7 4.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 36.5 36.5 36.5 36.5 38.8 38.8 38.8 38.8 41.1 43.4 43.4 43.4 45.7 48.0 48.0 50.3 50.3 48.0 45.7 48.0 48.0 52.5 61.7 68.5 70.8 73.1 77.7 84.5 91.4 89.1 73.1 29.7 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 36.5 36.5 36.5 38.8 38.8 41.1 41.1 41.1 43.4 45.7 45.7 45.7 48.0 50.3 52.5 54.8 52.5 50.3 48.0 50.3 50.3 54.8 64.0 70.8 73.1 77.7 82.2 93.7 105.1 100.5 82.2 29.7 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 36.5 36.5 38.8 41.1 41.1 43.4 43.4 45.7 48.0 50.3 52.5 54.8 59.4 59.4 59.4 61.7 59.4 59.4 57.1 61.7 68.5 73.1 84.5 91.4 93.7 98.2 100.5 107.4 111.9 102.8 77.7 27.4 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 38.8 38.8 43.4 43.4 45.7 48.0 50.3 52.5 57.1 59.4 66.2 70.8 68.5 68.5 68.5 66.2 68.5 68.5 73.1 86.8 93.7 105.1 111.9 116.5 118.8 118.8 121.1 118.8 105.1 70.8 27.4 4.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 38.8 41.1 43.4 45.7 48.0 50.3 52.5 57.1 61.7 66.2 75.4 79.9 77.7 75.4 73.1 73.1 75.4 77.7 84.5 102.8 111.9 123.3 132.5 137.1 139.3 134.8 132.5 125.6 107.4 66.2 25.1 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 38.8 41.1 45.7 48.0 50.3 52.5 57.1 61.7 66.2 73.1 84.5 91.4 86.8 82.2 79.9 79.9 84.5 86.8 95.9 121.1 130.2 143.9 153.0 157.6 159.9 153.0 146.2 132.5 109.6 59.4 22.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 41.1 43.4 48.0 50.3 54.8 57.1 64.0 70.8 79.9 95.9 114.2 118.8 116.5 114.2 121.1 153.0 226.1 294.7 338.1 356.3 340.4 271.8 239.8 219.3 207.9 191.9 175.9 153.0 109.6 54.8 22.8 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 41.1 43.4 48.0 52.5 57.1 61.7 68.5 77.7 91.4 116.5 143.9 146.2 143.9 146.2 162.2 223.9 367.8 500.2 580.2 589.3 550.5 399.7 324.4 278.7 253.5 228.4 203.3 171.3 109.6 50.3 20.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 45.7 50.3 54.8 61.7 68.5 77.7 98.2 137.1 194.2 235.3 255.8 281.0 324.4 422.6 671.6 1110.1 1601.2 1738.3 1596.7 1308.9 1030.2 767.5 568.8 422.6 324.4 251.3 198.7 109.6 54.8 20.6 2.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 45.7 52.5 57.1 66.2 73.1 86.8 118.8 180.5 271.8 324.4 363.2 415.7 500.2 683.0 1119.3 1852.5 2702.2 2896.4 2601.7 2067.2 1660.6 1210.6 858.9 591.6 420.3 299.2 226.1 107.4 57.1 20.6 2.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 48.0 54.8 59.4 70.8 89.1 137.1 226.1 354.1 495.7 616.7 726.4 852.0 1018.8 1366.0 2181.4 3316.7 4278.4 4472.5 4164.2 3645.6 3271.0 2805.0 2268.2 1585.3 961.7 536.8 290.1 118.8 61.7 22.8 2.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 48.0 54.8 61.7 77.7 102.8 189.6 335.8 527.7 719.5 909.1 1087.3 1286.0 1537.3 2051.2 3243.6 4780.9 5854.5 6048.7 5724.3 5221.8 4881.4 4399.4 3677.6 2576.6 1503.0 772.1 351.8 127.9 66.2 22.8 2.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 50.3 57.1 64.0 82.2 118.8 239.8 443.1 701.3 943.4 1199.2 1450.5 1722.3 2053.5 2734.2 4305.8 6242.8 7430.6 7622.5 7286.7 6800.2 6491.8 5993.8 5084.7 3570.3 2042.1 1009.6 415.7 139.3 70.8 25.1 2.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 50.3 57.1 66.2 86.8 132.5 290.1 550.5 874.9 1167.2 1491.6 1811.4 2156.3 2572.0 3417.2 5367.9 7707.0 9006.7 9198.6 8846.8 8376.3 8102.2 7588.2 6494.1 4561.6 2583.5 1244.9 477.4 148.5 75.4 25.1 2.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 50.3 59.4 70.8 95.9 173.6 424.9 776.6 1171.8 1551.0 1909.6 2277.4 2658.8 3202.5 4360.6 6496.4 8869.7 10046.1 10247.1 9998.1 9742.3 9559.5 8894.8 7400.9 5333.7 3266.5 1838.8 621.3 185.0 77.7 22.8 2.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 36.5 38.8 43.4 52.5 59.4 73.1 105.1 214.7 557.4 1000.5 1466.5 1934.7 2327.6 2743.4 3161.4 3832.9 5301.7 7622.5 10030.1 11083.1 11295.5 11149.3 11105.9 11014.6 10201.4 8307.8 6103.5 3949.4 2432.7 765.2 221.6 79.9 22.8 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 36.5 43.4 52.5 61.7 77.7 111.9 255.8 689.8 1224.3 1761.1 2318.5 2747.9 3211.6 3666.2 4463.4 6242.8 8750.9 11190.5 12120.1 12346.3 12300.6 12471.9 12469.6 11510.3 9214.6 6875.5 4632.4 3028.9 909.1 258.1 82.2 20.6 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 36.5 43.4 52.5 61.7 79.9 121.1 297.0 824.6 1450.5 2058.1 2702.2 3165.9 3677.6 4168.7 5093.8 7186.2 9879.3 12353.1 13159.5 13394.7 13451.9 13837.9 13927.0 12816.8 10121.4 7647.6 5315.4 3622.8 1053.0 294.7 84.5 18.3 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 36.5 43.4 52.5 61.7 82.2 132.5 351.8 952.5 1667.5 2320.8 2958.1 3458.3 4027.1 4600.4 5667.2 7997.1 11078.5 13472.4 14258.2 14468.3 14655.6 15107.9 15007.4 13584.3 10786.2 8207.3 5998.4 4036.2 1199.2 356.3 91.4 20.6 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 34.3 36.5 43.4 52.5 64.0 84.5 146.2 406.6 1080.4 1886.8 2581.2 3213.9 3750.7 4376.6 5034.5 6240.5 8808.0 12277.8 14591.7 15354.6 15544.2 15859.4 16378.0 16087.9 14351.8 11450.9 8769.2 6683.7 4452.0 1345.4 418.0 100.5 20.6 2.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 36.5 43.4 52.5 64.0 84.5 157.6 459.1 1208.4 2103.8 2843.9 3469.8 4040.8 4726.1 5466.2 6813.9 9616.6 13477.0 15711.0 16453.3 16617.8 17060.9 17648.0 17166.0 15117.1 12113.3 9328.8 7366.7 4865.4 1489.3 477.4 107.4 22.8 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 36.5 43.4 52.5 64.0 86.8 169.0 514.0 1336.3 2320.8 3104.3 3725.6 4333.2 5075.6 5897.9 7387.2 10427.5 14676.2 16830.2 17549.8 17691.4 18264.7 18918.0 18246.5 15884.6 12778.0 9888.4 8049.6 5278.9 1635.5 539.1 114.2 22.8 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 36.5 43.4 52.5 64.0 89.1 173.6 552.8 1425.4 2435.0 3202.5 3821.5 4465.7 5230.9 6105.8 7695.6 10866.1 15160.5 17305.4 18072.9 18308.1 18975.1 19566.7 18787.8 16302.6 13079.5 10354.4 8433.4 5415.9 1797.7 587.0 114.2 22.8 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 32.0 36.5 43.4 52.5 64.0 91.4 175.9 591.6 1514.4 2551.5 3298.4 3917.5 4598.2 5388.5 6313.6 8001.7 11304.7 15642.4 17780.5 18598.2 18924.9 19683.2 20215.5 19326.9 16720.6 13378.8 10818.1 8817.1 5555.3 1962.2 635.0 114.2 22.8 2.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 29.7 34.3 41.1 52.5 64.0 91.4 180.5 630.4 1603.5 2665.7 3396.7 4013.4 4730.6 5543.8 6521.5 8310.0 11743.2 16126.7 18253.3 19121.3 19539.3 20393.6 20861.9 19868.3 17136.3 13680.3 11284.1 9200.9 5692.3 2124.3 680.7 111.9 22.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 29.7 34.3 41.1 52.5 64.0 93.7 182.7 669.3 1692.6 2779.9 3492.6 4109.3 4863.1 5699.2 6729.4 8616.1 12181.8 16608.7 18728.4 19644.4 20156.1 21101.7 21510.6 20407.3 17554.3 13979.5 11747.8 9584.6 5829.4 2286.5 728.7 111.9 22.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 29.7 34.3 41.1 52.5 64.0 91.4 180.5 646.4 1630.9 2674.8 3398.9 4004.3 4705.5 5511.9 6496.4 8266.6 11672.4 16033.0 18187.1 19025.4 19441.1 20268.0 20704.3 19678.7 16955.9 13563.8 11243.0 9146.1 5669.5 2140.3 731.0 123.3 22.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 29.7 34.3 41.1 52.5 64.0 89.1 175.9 623.6 1569.3 2569.8 3307.6 3896.9 4547.9 5322.3 6263.4 7914.9 11160.8 15457.4 17645.7 18404.1 18726.1 19432.0 19900.2 18952.3 16357.4 13148.0 10738.2 8707.5 5511.9 1994.1 733.2 132.5 22.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 50.3 61.7 86.8 173.6 600.8 1505.3 2462.4 3213.9 3791.8 4390.3 5135.0 6030.4 7565.4 10651.4 14879.5 17104.3 17785.0 18008.9 18598.2 19093.9 18223.6 15758.9 12730.0 10231.1 8266.6 5352.0 1847.9 733.2 143.9 20.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 50.3 61.7 84.5 169.0 577.9 1443.6 2357.3 3120.3 3684.5 4232.7 4945.4 5797.4 7213.6 10139.7 14303.9 16563.0 17163.7 17293.9 17762.2 18287.6 17494.9 15160.5 12314.3 9726.3 7828.1 5192.1 1701.8 735.5 153.0 20.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 50.3 61.7 82.2 157.6 518.5 1292.9 2147.2 2875.9 3442.3 3956.3 4595.9 5352.0 6601.4 9294.5 13168.6 15455.1 16099.3 16238.6 16604.1 17079.2 16487.6 14429.5 11699.8 9136.9 7211.3 4801.5 1569.3 664.7 143.9 20.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 50.3 61.7 79.9 146.2 461.4 1144.4 1937.0 2631.4 3202.5 3679.9 4244.1 4906.5 5991.5 8449.4 12033.3 14347.3 15037.1 15183.3 15446.0 15870.9 15480.3 13696.3 11083.1 8547.6 6594.6 4410.9 1434.5 591.6 132.5 18.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 48.0 59.4 77.7 134.8 402.0 993.6 1724.6 2387.0 2960.4 3403.5 3894.6 4461.1 5379.4 7604.2 10898.1 13239.4 13972.7 14125.7 14287.9 14660.2 14470.6 12965.3 10468.6 7958.3 5977.8 4020.3 1302.0 520.8 123.3 18.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 48.0 59.4 75.4 123.3 342.6 842.9 1514.4 2142.6 2718.2 3127.1 3542.8 4015.7 4767.2 6759.0 9762.8 12131.6 12908.2 13070.4 13129.8 13451.9 13463.3 12232.1 9851.9 7368.9 5361.1 3629.6 1167.2 447.7 111.9 16.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 48.0 57.1 73.1 111.9 290.1 712.7 1286.0 1841.1 2348.2 2720.5 3108.8 3545.1 4203.0 5913.9 8629.8 11046.6 11939.7 12099.6 12040.2 12154.4 12065.3 10991.7 8869.7 6594.6 4664.4 3051.7 1009.6 381.5 105.1 18.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 38.8 45.7 57.1 68.5 102.8 237.6 582.5 1059.9 1539.6 1975.9 2316.2 2677.1 3076.9 3636.5 5066.4 7496.9 9963.8 10973.5 11131.1 10950.6 10857.0 10665.1 9751.4 7887.5 5820.2 3967.7 2473.8 852.0 312.9 98.2 20.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 36.5 45.7 54.8 66.2 91.4 182.7 452.3 831.5 1235.8 1605.8 1909.6 2243.1 2606.3 3072.3 4221.3 6363.9 8878.8 10004.9 10160.3 9858.8 9559.5 9267.1 8511.1 6903.0 5045.9 3271.0 1895.9 692.1 246.7 91.4 22.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 36.5 43.4 52.5 61.7 79.9 130.2 322.1 603.0 934.3 1233.5 1503.0 1809.1 2135.8 2505.8 3373.8 5230.9 7793.8 9036.4 9189.5 8769.2 8262.1 7866.9 7270.7 5920.7 4271.5 2574.3 1318.0 534.5 178.2 84.5 25.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 36.5 43.4 50.3 59.4 75.4 114.2 262.7 484.3 751.5 995.9 1208.4 1450.5 1710.9 2014.7 2704.5 4191.6 6331.9 7490.0 7649.9 7231.9 6711.1 6290.8 5735.7 4627.9 3330.4 2026.1 1066.7 463.7 166.7 79.9 22.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 27.4 32.0 36.5 41.1 48.0 57.1 68.5 98.2 203.3 363.2 566.5 758.4 916.0 1089.6 1288.3 1523.6 2037.5 3152.2 4870.0 5945.9 6110.3 5694.6 5160.1 4712.4 4200.7 3337.3 2389.3 1480.2 815.5 390.6 155.3 73.1 22.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 29.7 34.3 41.1 45.7 54.8 64.0 82.2 143.9 242.1 381.5 518.5 621.3 728.7 863.4 1030.2 1368.3 2110.6 3405.8 4399.4 4568.5 4157.3 3609.1 3134.0 2665.7 2044.4 1445.9 932.0 561.9 317.5 143.9 68.5 20.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 29.7 34.3 38.8 43.4 52.5 57.1 66.2 84.5 123.3 198.7 281.0 326.6 370.0 438.6 539.1 699.0 1071.3 1943.9 2853.0 3028.9 2620.0 2058.1 1557.8 1130.7 751.5 504.8 383.8 310.7 246.7 132.5 61.7 18.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 29.7 34.3 38.8 43.4 50.3 54.8 61.7 73.1 95.9 141.6 198.7 235.3 255.8 290.1 342.6 429.4 637.3 1155.8 1713.2 1827.4 1592.1 1267.7 957.1 710.4 504.8 372.3 306.1 262.7 219.3 137.1 59.4 18.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
27.4 25.1 27.4 32.0 36.5 41.1 45.7 50.3 54.8 61.7 70.8 86.8 116.5 143.9 143.9 141.6 148.5 162.2 203.3 367.8 575.6 625.9 564.2 477.4 358.6 292.4 258.1 239.8 230.7 214.7 191.9 139.3 54.8 16.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
